FSYR-X

Consumables

Syringes with needle tips.

Specifications

Compatible Fiber Diameter (nm)

NA

Number of Pieces

NA

Weight (g)

1036

Weight (lb)

2.28

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498364478

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0481

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2403

Resources

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

OptiCam Kit Upgrade for Field Polish Termination - 02421-15

US English

Part Drawings

Consumables Refurbishment Kit for FJKITG - 00102-30

US English

Related Products