FTWZR

Non-Consumables

Tweezers.

Specifications

Weight (g)

Weight (lbs)

Height In (mm)

0.060 In (1.52 mm)

Length In (mm)

4.77 In (121.2 mm)

Width In (mm)

0.360 In (9.14 mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364496

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0083

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0832

Resources

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Part Drawings

FIBER POINT TWEEZERS

US English

Related Products