FVFLPC-1.25SMY

Visual Fault Locator

Patch cord for all OptiCamĀ® 1.25mm ferrule connectors (LC).

Specifications

Flammability Rating

Not-Rated

Fiber Count

1

Connector 1 Type

ST

Connector 2 Type

ST

Cable Length Range

0-9 m (0-32 ft)

Length (ft.)

1

Length (In.)

8.00

Cable Color

Yellow

Assembly Length Range

0-9 m (0-32 ft)

Fiber Type

OS2

Product Type

Visual Fault Locator

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305131

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2841

Resources

Part Drawings

VFL SM 1.25mm UNIVERSAL PATCHCORD

US English

Related Products