FWBTL

Non-Consumables

Water bottle (empty).

Specifications

Weight (g)

Weight (lbs)

Application

Holds approx. 4 oz of water

Contents

Manual testing device

Height In (mm)

4.85 In (123.2 mm)

Material

Plastic

Part Features

Holds approx. 4 oz of water

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364501

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1748

Resources

Part Drawings

WATER BOTTLE WITH FLIP TOP

US English

Installation Documents

LC Fiber Optic Connectors: FS119

US English

Related Products