FWRKMAT

Non-Consumables

Fiber safe workmat.

Specifications

Compatible Fiber Diameter (nm)

NA

Number of Pieces

NA

Color

Black

Length (In.)

22.00

Length (mm)

558.8

Material

Vinyl Coated Foam

Overall Width (In.)

14.00

Overall Width (mm)

355.6

Thickness (In.)

0.0625

Thickness (mm)

4.1

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498337633

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2538

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.5383

Resources

Part Drawings

Work Mat - 01190-26

US English

Part Drawings

Work Mat - 01190-26

US English

Part Drawings

WORK MAY FOR TERM KIT

US English

Related Products