K-1001

Empty Kit

Empty steel kit box, 15 terminal compartments and two tool compartments, box dimensions: 2.00H x 13.33W x 9.33D (50.8mm x 338.6mm x 237.0mm).

Specifications

Total Number of Pieces

Empty Steel Box

Height In (mm)

2.00 (50.8mm)

Length In (mm)

9.33 (237.0mm)

Width In (mm)

13.33 (338.6mm)

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498350408

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1432

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

K-1000 Product Page

US English

Related Products