K-1100

Terminal Kits

Steel box and CT-100A crimping tool.

Specifications

Total Number of Pieces

1 crimping tool

Height In (mm)

2.00 (50.8mm)

Length In (mm)

9.33 (237.0mm)

Width In (mm)

13.33 (338.6mm)

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498386230

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

K-1000 Product Page

US English

Related Products