K-1102Y

Terminal Kits

Includes the following: (100) PV18-6LF; PV18-8LF; PV14-8LF; PV14-10LF; BSV18X; BSV14X; (50) PV10-10LF; BSV10X; (1) CT-100A tool; K-1000 box.

Specifications

Total Number of Pieces

700 Terminals and a crimping tool

Wire Range In. (mm²)

22.00-10.00 (0.5-6.0)

Height In (mm)

2.00 (50.8mm)

Length In (mm)

9.33 (237.0mm)

Width In (mm)

13.33 (338.6mm)

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379730

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

K-1000 Product Page

US English

Related Products