K-1103Y

Terminal Kits

Includes the following: (100) DV18-250B; DV14-250B; DV14-250MB; D18-250; D14-250; (50) DV10-250; D10-250; (1) CT-100A tool; K-1000 box.

Specifications

Total Number of Pieces

600 Terminals and a crimping tool

Wire Range In. (mm²)

22.00-10.00 (0.5-6.0)

Height In (mm)

2.00 (50.8mm)

Length In (mm)

9.33 (237.0mm)

Width In (mm)

13.33 (338.6mm)

Contents

Terminal Kit: 600 pieces assorted terminals in steel box plus crimp tool. Includes the following: (100) DV18-250B; DV14-250B; DV14-250MB; D18-250; D14-250; (50) DV10-250; D10-250; (1) CT-100A tool; K-1000 box

Description

NA

Kit Contents

NA

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379731

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2163

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

K-1000 Product Page

US English

Related Products