K-1104

Terminal Kits

Includes the following: (50) PN18-10R; PN14-6R; PN14-10R; PN18-6F; PN14-6F; PN14-10F; (25) PN10-10R; PN10-56R; PN10-10F; BSN14; BSN10; JN418-212; (1) CT-100A tool; K-1000 box.

Specifications

Total Number of Pieces

450 Terminals and a crimping tool

Wire Range In. (mm²)

22.00-10.00 (0.5-6.0)

Height In (mm)

2.00 (50.8mm)

Length In (mm)

9.33 (237.0mm)

Width In (mm)

13.33 (338.6mm)

Contents

Terminal kit: 450 pieces assorted terminals plus crimp tool in steel box. Includes the following: (50) PN18-10R; PN14-6R; PN14-10R; PN18-6F; PN14-6F; PN14-10F; (25) PN10-10R; PN10-56R; PN10-10F; BSN14; BSN10; JN418-212; (1) CT-100A tool; K-1000 box.

Description

NA

Kit Contents

NA

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386234

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

K-1000 Product Page

US English

Related Products