K1-PNKIT

Terminal Kits

Kit contains: (1) K-1001 steel kit box and (1) CT-260 installation tool Cable Ties (100) PLT2S cable tiesTerminals (100) PN14-610R multi-stud terminals, (100) PN18-610R multi-stud terminals, (100) PN18-6LF locking fork terminals, (100) PN14-8LF locking fork terminals, (50) PN10-10LF locking fork terminals, (100) PN18-8F fork terminals, (100) PN14-10R ring terminals, (50) PN10-10R ring terminalsDisconnects (100) DNF18-250 disconnects, (100) DNF14-250 disconnects, and (50) DV10-250 disconnects Splices (50) BSN18 butt splices, (50) BSN14 butt splices, and (25) BSN10 butt splicesMarking System (1) PMD-0-9 marking dispenser and tape, (100) MP150 marker tags, and (1) PX-0 marker

Specifications

Total Number of Pieces

1177 Assorted Terminals, Cable Ties, Markers and a crimping tool

Wire Range In. (mm²)

22.00-10.00 (0.5-6.0)

Width In (mm)

13.33 (338.6mm)

Overall Height (In.)

2.0

Overall Height (mm)

50.8

Overall Length (In.)

9.33

Overall Length (mm)

237.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498350406

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2117

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

K1-PNKIT Product Page

US English

Related Products