K2-PVKITY

Terminal Kits

Kit contains:(1) K-1001 steel kit box, (1) CT-260 installation toolCable Ties (100) PLT2S cable tiesTerminals (100) PV18-8F fork terminals, (100) PV18-6LF locking fork terminals, (100) PV14-8LF locking fork terminals, (50) PV10-10LF locking fork terminals, (100) PV18-610R multi-stud terminals, (100) PV14-10R ring terminals, and (50) PV10-10R ring terminalsDisconnects (100) DNF18-250 disconnects, (100) DV14-250B disconnects, and (50) DV10-250 disconnectsSplices (50) BSV18X butt splices, (50) BSV14X butt splices and (25) BSV10X butt splicesWire Joints (30) JN224-318 and (15) JN314-412Marking System (1) PMD-0-9 marking dispenser and tape

Specifications

Total Number of Pieces

1121 Assorted Terminals, Cable Ties, Markers and a crimping tool

Wire Range In. (mm²)

22.00-10.00 (0.5-6.0)

Width In (mm)

13.33 (338.6mm)

Overall Height (In.)

2.0

Overall Height (mm)

50.8

Overall Length (In.)

9.33

Overall Length (mm)

237.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379732

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

K1-PNKIT Product Page

US English

Related Products