KP-1000

Empty Kit

NA

Specifications

Total Number of Pieces

Empty Plastic Box

Width In (mm)

11.00 (279.4mm)

Overall Height (In.)

1.8

Overall Height (mm)

44.4

Overall Length (In.)

6.75

Overall Length (mm)

171.4

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498386240

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2170

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PM1-3F-C Product Page

US English

Related Products