KP-1075Y

Terminal Kits

Terminal kit without crimping tool. Includes the following: (20) PV18-8R; PV18-6F; PV14-8F; PV14-10R; (10) PV10-8R; PV10-10R; DNF14-250; DNF18-250; BSV18X; BSV14X; BSV10X; (10) JN418-212.

Specifications

Note

KP-1075Y replaces KP-1075

Total Number of Pieces

161 Terminals and a crimping tool

Wire Range In. (mm²)

22.00-10.00 (0.5-6.0)

Width In (mm)

6.00 (152.4mm)

Application

Ideal for maintenance and construction wiring

Overall Height (In.)

2.0

Overall Height (mm)

50.8

Overall Length (In.)

11.00

Overall Length (mm)

279.4

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379745

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0307

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PM1-3F-C Product Page

US English

Related Products