KP-1166

Terminal Kits

Includes the following: (18) P18-8R; P14-10R; P18-6F; P14-8F; (10) P10-8R; P10-10R; BS18; BS14; BS10; D18-250; D14-188; (5) JN218-216; (1)ct-160 tool; KP-1000 box

Specifications

Total Number of Pieces

147 Terminals and a crimping tool

Wire Range In. (mm²)

22.00-10.00 (0.5-6.0)

Width In (mm)

11.00 (279.4mm)

Application

Ideal for maintenance and construction wiring

Overall Height (In.)

1.8

Overall Height (mm)

44.4

Overall Length (In.)

6.75

Overall Length (mm)

172.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386246

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2170

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PM1-3F-C Product Page

US English

Related Products