KP-F1

Ferrule Kits

Ferrule kit includes: #22 “ 14 AWG non-insulated ferrules. Case includes: 500 pieces of F75-6, 400 pieces each of F76-6 and F77-6, 300 pieces of F78-7, 200 pieces of F80-7.

Specifications

Total Number of Pieces

1800 Assorted Non-Insulated Ferrules

Wire Range In. (mm²)

22.00-14.00 (0.5-2.5)

Width In (mm)

3.50 (88.9mm)

Overall Length (In.)

3.50

Overall Length (mm)

89.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377234

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

KP-FSD1 Product Page

US English

Related Products