KP-F2

Ferrule Kits

Ferrule kit includes: #12 “ 6 AWG non-insulated ferrules. Case includes: 150 pieces of F81-9, 100 pieces of F82-10, 80 pieces of F83-12 and 40 pieces of F84-12.

Specifications

Total Number of Pieces

370 Assorted Non-Insulated Ferrules

Wire Range In. (mm²)

12.00-6.00 (4.0-16.0)

Width In (mm)

3.50 (88.9mm)

Overall Length (In.)

3.50

Overall Length (mm)

89.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377235

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

KP-FSD1 Product Page

US English

Related Products