KP-FSD1

Ferrule Kits

Ferrule kit includes: #24 “ 18 AWG insulated DIN ferrules. Case includes: 30 pieces each of FSD73-6, FSD74-6, FSD75-8, FSD76-8 and FSD77-8.

Specifications

Total Number of Pieces

150 Assorted Insulated Ferrules

Wire Range In. (mm²)

24.00-18.00 (0.2-1.0)

Width In (mm)

3.50 (88.9mm)

Overall Length (In.)

3.50

Overall Length (mm)

89.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377231

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

KP-FSD1 Product Page

US English

Related Products