KP-FSD2

Ferrule Kits

Ferrule kit includes: #22 “ 14 AWG insulated DIN ferrules. Case includes: 100 pieces each of FSD76-8, FSD77-8, FSD78-8 and 50 pieces each of FSD75-8 and FSD80-8.

Specifications

Total Number of Pieces

400 Assorted Insulated Ferrules

Wire Range In. (mm²)

22.00-14.00 (0.5-2.5)

Width In (mm)

3.50 (88.9mm)

Overall Length (In.)

3.50

Overall Length (mm)

89.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377232

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

KP-FSD1 Product Page

US English

Related Products