6-drawer slide rack to hold K-1000 series terminal kit. Dimensions: 16.38 High x 15.25 Wide x 11.75 Deep (416.1mm x 387.4mm x 298.5mm).
Product Type | Slide Rack |
Base Material | Steel |
Overall Length (In.) | 11.75 |
Overall Length (mm) | 298.5 |
Overall Width (In.) | 15.25 |
Overall Width (mm) | 387.4 |
Overall Height (In.) | 16.38 |
Overall Height (mm) | 416.1 |
For Use With | Cable Tie and Terminal Kits |
Part Features | 6-drawer slide rack to hold K-1000 series terminal kit |
UPC | 07498353523 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7135 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |