J214-312-T

Wire Joint

Wire Joint, non-insulated, 2 #14 - 3 #12 AWG, standard package.

Specifications

Wire Range In. (mm²)

2 #14 - 3 #12 - (2) 2.5 - (3) 4.0

Base Material

Brass

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tin

Part Number Series

J

Length In (mm)

0.37 (9.4)

Stock In. (mm)

.07" (1.778)

Wire Strip Length In. (mm)

1/2" (.5) - (12.7)

Flammability Rating

N/A

Max. Voltage Rating

2000 V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

Yes (C22.2 No 65)

UL Listed

Yes (UL486C)

Packaging Type

Bottle

CMA Range Max.

19590

CMA Range Min.

5760

ETIM Group Classification

EG000047

RoHS Compliancy Status

Compliant

Min. Order Qty.

200.0000

Packaging Details

UPC

07498384100

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.0099

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.0985

Resources

Catalog Cut Sheets

J214-312-T Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

N0N-INSULATED WIRE JOINT J214-312

US English

Related Products