J216-410-D

Wire Joint

Wire Joint, non-insulated, 2 #16 - 4 #10 AWG, bulk package.

Specifications

Base Material

Copper Coated Steel

Finish/Coating

Tin

Insulation Material

Non-Insulated

Package Type

Box

Wire Range In. (mm²)

2 #16 - 4 #10 - (2) 1.5 - (4) 6.0

Color Code

Metallic

Plating Type

Tin

Part Number Series

J

Stock In. (mm)

.03" (0.762)

Wire Strip Length In. (mm)

3/4" (.75) - (19.1)

Flammability Rating

N/A

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

No

UL Listed

No

CMA Range Max.

41600

CMA Range Min.

5160

ETIM Group Classification

EG000047

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498384105

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0810

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.8105

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Wire Joints, Non-Insulated - J216-410

US English

Related Products