J318-412-2M

Wire Joint

Wire Joint, non-insulated, 3 #18 - 4 #12 AWG, bulk package.

Specifications

Wire Range In. (mm²)

3 #18 - 4 #12 - (3) 1.0 - (4) 4.0

Base Material

Copper Coated Steel

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tin

Part Number Series

J

Length In (mm)

0.37 (9.4)

Stock In. (mm)

.07" (1.778)

Wire Strip Length In. (mm)

1/2" (.5) - (12.7)

Flammability Rating

N/A

Max. Voltage Rating

2000 V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

Yes (C22.2 No 65)

UL Listed

Yes (UL486C)

Packaging Type

Box

CMA Range Max.

27330

CMA Range Min.

4860

ETIM Group Classification

EG000047

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498384103

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.0996

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Wire Joints, Non-Insulated - J318-412

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products