J318-412-T

Wire Joint

Wire Joint, non-insulated, 3 #18 - 4 #12 AWG, standard package.

Specifications

Base Material

Copper Coated Steel

Finish/Coating

Tin

Insulation Material

Non-Insulated

Package Type

Bottle

Wire Range In. (mm²)

3 #18 - 4 #12 - (3) 1.0 - (4) 4.0

Color Code

Metallic

Plating Type

Tin

Part Number Series

J

Stock In. (mm)

.07" (1.778)

Wire Strip Length In. (mm)

1/2" (.5) - (12.7)

Flammability Rating

N/A

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

Yes (C22.2 No 65)

UL Listed

Yes (UL486C)

CMA Range Max.

27330

CMA Range Min.

4860

ETIM Group Classification

EG000047

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498384102

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.0063

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.0626

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

J214-312-T Product Page

US English

Part Drawings

Wire Joints, Non-Insulated - J318-412

US English

Related Products