JN224-318-C

Wire Joint

Wire Joint, nylon insulated, 2 #24 - 2 #16 AWG, standard package.

Specifications

Base Material

Brass

Finish/Coating

Tin

Insulation Material

Nylon

Package Type

Bag

Standards Met

American Bureau of Shipping Approved

Wire Range In. (mm²)

2 #24 - 2 #16 - (2) 0.25 - (2) 1.5

Color Code

Red

Plating Type

Tin

Part Number Series

JN

Wire Strip Length In. (mm)

7/16" (.4375) - (11.1)

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

Yes (C22.2 No 65)

UL Listed

Yes (UL486C)

CMA Range Max.

5160

CMA Range Min.

808

ETIM Group Classification

EG000047

Insulation Diameter (In.)

0.27

Insulation Diameter (mm)

6.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383998

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0042

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.2535

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Catalog Cut Sheets

PS18-C Product Page

US English

Part Drawings

NYLON INSULATED WIRE JOINT

US English

Related Products