JN224-318-M

Wire Joint

Wire Joint, nylon insulated, (2) #24 - (2) #16 AWG, bulk package.

Specifications

Wire Range In. (mm²)

2 #24 - 2 #16 - (2) 0.25 - (2) 1.5

Base Material

Brass

Insulation

Nylon

Panduit Color Code

Red

Plating Type

Tin

Part Number Series

JN

Length In (mm)

0.79 (20.1)

Max. Insulation Diameter In. (mm)

0.27 (6.9)

Wire Strip Length In. (mm)

7/16" (.4375) - (11.1)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

Yes (C22.2 No 65)

Standards

American Bureau of Shipping Approved

UL Listed

Yes (UL486C)

Packaging Type

Bag

CMA Range Max.

5160

CMA Range Min.

808

ETIM Group Classification

EG000047

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000.0000

Packaging Details

UPC

07498383999

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0995

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.5972

Resources

Part Drawings

NYLON INSULATED WIRE JOINT

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products