JN314-412-M

Wire Joint

Wire Joint, nylon insulated,3 #14 - 4 #12 AWG, bulk package.

Specifications

Base Material

Brass

Finish/Coating

Tin

Insulation Material

Nylon

Package Type

Box

Wire Range In. (mm²)

3 #14 - 4 #12 - (3) 2.5 - (4) 4.0

Color Code

Clear

Plating Type

Tin

Part Number Series

JN

Wire Strip Length In. (mm)

5/8" (.625) - (15.9)

Flammability Rating

UL 94V-2/HB

Maximum Output Voltage (V)

600

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

No

UL Listed

No

CMA Range Min.

10320

ETIM Group Classification

EG000047

Insulation Diameter (In.)

0.48

Insulation Diameter (mm)

12.2

Part Features

Designed to accommodate from one to seven wires with just one crimp, Accommodates multiple wire sizes in varying combinations, Barrel of terminal internally beveled to provide quick and easy wire insertion

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384005

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2200

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

1.3201

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

NYLON INSULATED WIRE JOINT

US English

Related Products