JN418-212-C

Wire Joint

Wire Joint, nylon insulated, 4 #18 - 2 #12 AWG, standard package.

Specifications

Wire Range In. (mm²)

4 #18 - 2 #12 - (4) 1.0 - (2) 4.0

Base Material

Brass

Insulation

Nylon

Panduit Color Code

Clear

Plating Type

Tin

Part Number Series

JN

Length In (mm)

0.93 (23.6)

Max. Insulation Diameter In. (mm)

0.4 (10.2)

Wire Strip Length In. (mm)

1/2" (.5) - (12.7)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

Yes (C22.2 No 65)

Standards

American Bureau of Shipping Approved

UL Listed

Yes (UL486C)

Packaging Type

Bag

CMA Range Min.

6480

ETIM Group Classification

EG000047

Part Features

Designed to accommodate from one to seven wires with just one crimp, Accommodates multiple wire sizes in varying combinations, Barrel of terminal internally beveled to provide quick and easy wire insertion

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498384002

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2535

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Cross References

Obsolete and Replacement Part Numbers for Small Pack Terminals

US English

Catalog Cut Sheets

PS18-C Product Page

US English

Part Drawings

NYLON INSULATED WIRE JOINT

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products