globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

Connectivity

Connecting You to the Products and Solutions That Keep Your Business Connected.

Overview

At Panduit, we create the things you need to provide real-time analytics and eliminate downtime all while improving energy efficiency and total cost of ownership. As global leaders in connectivity, our infrastructure solutions lead and empower the way the world works, lives, and communicates. Our end-to-end products are designed to adhere to network architectures, ensuring that your company can count on a reliable, physical layer infrastructure.

Devices

UPS

The Panduit Industrial Network UPS uses ultracapacitors instead of batteries, providing uninterrupted power and decreased risk of downtime for critical industrial applications including managed network switches, micro PLCs, and HMIs. 

IndustrialNet™ Din Rail Mount Patching Solutions

8-Port Copper Patch Panel

The IndustrialNet™ Copper DIN Rail Patch Panel is constructed of high impact polycarbonate material. This 8-port DIN rail patch panel mounts to a standard 35mm DIN rail and includes adjustable latches to lock in in place. 

8-Port Fiber Optic Patch Panel

The IndustrialNet™ 8-port DIN Rail Fiber Optic Patch Panel provides fiber protection for terminated distribution style cabling. It can be mounted to a standard 35mm DIN rail and locked in place with adjustable latches, which are designed to allow it to mount on a flat surface. 

Mini-Com® DIN Rail Mount Adapter

The Mini-Com DIN Rail Mount Adapter mounts to standard 35mm DIN rails and accepts any single port Mini-Com® Module, providing an easy way to quickly move, add, or change a connection without specialized tools.

Adaptors and Couplers

Panduit offers a variety of adaptors and couplers in various performance levels for a wide-variety of manufacturing environments.

Patch Cords and Connectors

UTP/STP Patch Cords

Patch cords are ideal for patching in panel building applications and are available in performance levels of Category 5e, 6, and 6A for UTP and shielded applications. The variety of cable colors and lengths meet individual length and color-coding requirements for greater system flexibility.

Fiber Patch Cords

The Opti-Core® patch cords support network applications in main, horizontal, and equipment distribution areas and are available in riser (OFNR) and low smoke zero halogen (LSZH) rated jacket materials. 

600V Shielded Patch Cords

The IndustrialNet™ Shielded Patch Cords are constructed of industrial grade, twisted pair, stranded cable in a variety of sizes for high-density applications and superior panel cable management. 

Field Terminable Connectors

M12 X & D Code Plug

The M12 D-Code modular plug is field terminable for use with industrial grade, 26/7 – 22/7 AWG stranded, Cat 5e UTP, or shielded copper cable. The terminable plug is constructed of a zinc cast housing with a 360° shield. 

The IndustrialNet™ TX6A™ Shielded Field Term RJ45 Plug

The IndustrialNet TX6A Shielded Field Term RJ45 Plug is a simple-to-attach plug for field termination of 4-pair shielded twisted pair cable. Providing Category 6A performance, this plug is also compatible with Category 6 and 5e shielded systems. 

Zone Enclosures

Universal Zone Enclosure

Rapidly deploy an Ethernet/IP network on the plant floor with a reliable, structured approach that reduces installation time and life-cycle costs.

Have any questions?

We are here to help you explore solutions with Panduit.

Contact us for inquiries or quote requests.