globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

Productivity

Meet Deadlines with Products that Exceed Expectations.

Overview

Businesses today insist on accomplishing as much as possible in as little time as possible. Products and processes that maximize uptime, reduce costs, and meet production deadlines are in high demand as machine designers and builders race to remain competitive and deliver on their customers’ expectations. Panduit provides high-quality tools and products that allow designers and builders to be more competitive, more productive, more flexible, and more profitable.

Cable Ties

Dome-Top® Barb Ty

This tie features a unique patented design with its round, smooth edges. Paired with the stainless steel locking barb, these cable ties provide consistent performance, reliability, and infinite adjustability through the entire bundle range.

GTS-E Hand Tool

The GTS-E Ergonomic Cable Tie Hand Tool is easy to operate and has tool-controlled tension that provides a flush cut-off and speeds up installation to lower installed cost. The improved mechanism promotes worker safety by minimizing the impact to the installer’s hand.

Cable Accessories

High Bond Adhesive Cable Tie Mounts

Panduit adhesive backed cable tie mounts are designed to secure wires and cables where mounting holes cannot be drilled. For stronger bond and for use in areas where dynamic movement comes into play (such as wire routing inside control panel doors that are frequently accessed), high bond adhesive mounts are ideal.

Control Panel Mounts

Panduit control panel mounts are designed to provide strain relief for cables that terminate to a control panel switch. These mounts are intended for installation behind a control panel switch and provide a way to secure the terminated cables with a cable tie to maintain a reliable connection.

Dynamic Cable Manager

Our Dynamic Cable Manager provides an engineered solution to secure cable bundles that require routing across the enclosure door hinge. The ball-in-socket design provides a reliable and cost-effective solution to secure the cable bundle that minimizes excessive strain on the mount and the wiring. 

Ferrules

CT-1000 Crimp Tool

The CT-1000 Tool’s innovative design allows continuously molded ferrules to rapidly load into the handle of the tool, significantly reducing installation time. The controlled-cycle mechanism assures high quality, consistent terminations, and the cut and strip features provide convenience and higher productivity.

CTFP-40 Pneumatic Crimp Tool

The CTFP-40 is a pneumatic, benchtop ferrule crimp press for #24 – #12 AWG (0.25 – 4 mm2) loose piece ferrules. Its small footprint, foot pedal actuator, and coiled air line allow for set up versatility and convenience. The fast crimp stroke and integrated open ferrule container also make it an efficient crimping solution.

CP-881 Electric Strip & Crimp Tool

This semi-automated strip & crimp tool installs single-wire ferrules onto insulated wire in 1.5 seconds, over six times faster than manual production. The color-coded die inserts are easily matched to compatible ferrules for fast set up and changeover.

CP-991 Pneumatic Strip & Crimp Tool

The CP-991 represents the next level of automated, high-volume ferrule crimping systems. The tool strips wire and places and crimps ferrules in just 1.5 second cycle times to maximize productivity. 

Identification

TDP43ME Printer / Easy-Mark Plus™ Labeling Software

The TDP43ME Desktop Printer has 300 dpi resolution and 4″ per second maximum print speed. Print a variety of self-laminating labels, component labels, non-laminated labels, heat-shrink labels, marker plates, and continuous tapes up to 4″ wide. 

Heat Shrink Labels

Permanent, one-piece, heat shrink sleeve is designed to provide clear, durable identification of wires and cables.

Turn-Tell™ Labels

Innovative label design allows for these labels to rotate for visibility from any angle, and for repositioning on the wire/cable to align legends and improve aesthetics.

Raised Panel Labels

Our raised panel labels provide a rugged and professional appearance, similar to engraved plates without the lengthy lead times or expensive engraving equipment. 

Have any questions?

We are here to help you explore solutions with Panduit.

Contact us for inquiries or quote requests.