Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Industrial and Enterprise Reference Architecture


Validated Architecture Drawings

Industrial reference drawings are the underlying architecture that provides standard network services for control and information disciplines, devices, and equipment found in modern IACS applications. Successful deployment depends on a robust physical infrastructure network design that addresses environmental, performance, and security challenges with best practices from Operational Technology (OT) and Information Technology (IT). The below examples provide design and implementation guidance that supports proven and flexible physical/logical architecture designed to optimize industrial network performance.

For more information about Converged Plantwide Ethernet, visit panduit.com/cpwe

Popular Configuration Drawings

Popular Configuration Drawings (PCDs) demonstrate typical industrial and building automation designs. The below examples include a Bill of Materials (BOM) and best practice solutions with illustrated design considerations. Reference these drawings when upgrading an existing network or beginning a new network design to improve network reliability and performance.

 

Industrial Network Resources

Industrial Network Deployment (PCD001)

Deploying Industrial Ethernet Switch on Machine (PCD002)

Fiber Switch Ring Deployment of High Availability (PCD003)

Connected Control Panel (PCD004)

Industrial Copper Cabling (PCD009)

Motor Control Center (PCD012)

Micro Data Center (PCD007)

Industrial Distribution Frame (PCD010)

Industrial Network Grounding and Bonding (PCD011)

Warehouse Machinery, Material Handing (PCD013)

Food & Beverage Application (PCD014)

Warehouse Facility Network (PCD015)