Thermal Transfer Desktop Printers
High Resolution, High Speed Desktop Printers
Efficient, High-Speed Label Printing for Electrical and Network Infrastructure
Panduit desktop printers provide fast, high-quality, on-demand label printing for various electrical and network applications. The DP4300M is designed for industrial use and is ideal for medium-volume applications. The DP4300H and DP4600H offer high-speed, high-volume printing for a wide range of labeling needs, while the DP4300HD prints on both sides of heat shrink labels to save time. All printers include Easy-Mark™ Desktop Software for quick design and printing.
Easy-Mark™ Desktop Labeling Software
Powerful new features. Same easy labeling experience.
Features and Benefits
Maximize Printing Efficiency
Fast label production for high volume applications
High Print Resolution
Up to 600 DPI for crisp, clear, legible print quality
Large Color Touchscreen Display
Easy to use screen with an intuitive interface
Easy-Mark™ Desktop Software
Ready to print right out of the box
Multiple Connectivity Options
Increased flexibility to quickly connect to any computer
Easy Loading for Ribbon and Labels
Maximize uptime and minimize time to switch labels and rolls
Thermal Transfer Desktop Printers
DP4300H and DP4600H High Volume Thermal Transfer Desktop Printers
- Fast Printing Speed
- Up to 600 DPI Print Resolution
DP4300HD Two-Sided Thermal Transfer Desktop Printer
- Prints Two-Sided Labels In One Pass
- Crisp, Clear, Legible Print
DP4300M Medium Volume Thermal Transfer Desktop Printer
- Perfect for Medium-Volume Applications
- 300 DPI Print Resolution
Featured Desktop Printers
- Card 1
- Card 2
- Card 3
- Card 4
Resources
- Item 1
- Item 2
- Item 3
Related Solutions
Software Support
For Easy-Mark™ Desktop Software support, please click here.
Compliance & Certifications
DP4300H/DP4600H/DP4300M: FCC, cUL, ICES3, CE, UKCA, CB, CCC, KC, BSMI, RCM, ECAS, CoC
DP4300HD: FCC, cUL, ICES3, CE, UKCA, CB