Ground Bar, Grounding Straps, and Other Bonding & Grounding Hardware
Protect your personnel and equipment with Panduit comprehensive line of grounding and bonding solutions. Our power and grounding equipment is precision-engineered to deliver reliable protection in demanding industrial, commercial, and data center environments. Every component is thoroughly tested to ensure maximum safety and performance. Our industrial-strength systems include ground bars engineered for optimal conductivity, heavy-duty grounding straps, complete bonding equipment and accessories, and UL-listed grounding components. Why choose Panduit grounding systems? You'll benefit from superior electrical connections you can visually verify, dedicated grounding paths that maintain peak performance, solutions that exceed all industry safety standards and regulations, versatile options for your most challenging applications, and the trust of industry professionals worldwide.
The StructuredGround™ Direct Burial Compression Grounding System sets the industry standard for underground electrical grounding connections. Built for maximum conductivity and corrosion resistance, this professional-grade compression system delivers superior performance for critical buried grounding applications. Trust the most reliable direct burial grounding solution available, backed by Panduit proven engineering excellence.
Product Category
Cable Runway Ground Strap Kits provide a ground pathway between cable runway lengths when fastened together across splices. Equipment includes racks, cabinets, and Telecommunications Bonding Conductors with ground wire and jumper kits
Grounding is important for effective ESD control which can cause damage to electronic components. Sensitive components need protection for the following: during and after manufacturing, shipping and device assembly, and in the finished device.
Conductor or a group of conductors used for collecting grounding from the incoming feeders and distributes them to the outgoing feeders. A grounding bus bar collects the grounding at one location.
Compression and mechanical connectors engineered for the most challenging grounding and bonding needs including commercial, industrial, utility, and OEM solutions. Manufactured from copper alloy, UL Listed, and CSA Certified for direct burial.
Mechanical connectors are used to ground electrical installations, join multiple or run wires through commercial, industrial, utility, and OEM solutions. Manufactured from copper alloy, UL Listed, and CSA Certified for direct burial.