globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The BT2HT Hand Operated Installation tool tensions and cuts strapping. Designed with a multi-position rear handle that provides flexibility and easy removal of excess strap. Used with Pan-Steel Strapping.

Specifications

Application Installation tool for stainless steel strapping
Product Type Strapping Tool
Color Black
Maximum Compatible Strap Width (In.) 0.625
Minimum Compatible Strap Width (In.) 0.375
Maximum Compatible Strap Width (mm) 15.9
Minimum Compatible Strap Width (mm) 9.5
Cut Off Type Manual
For Use With MS, MSC, and MSW series strapping
Overall Height (In.) 6.94
Overall Height (mm) 176
Sub Brand Pan-Steel®
Overall Length (In.) 7.64
Overall Length (mm) 194
Overall Width (In.) 4.05
Overall Width (mm) 103
Tension Type Controlled Tension
Tool Type Manual operated
Part Features Strap side entry; Mutli-position rear handle provides flexibility for a one or two hand installation; Adjustable tension control; Easy removal of excess strap; Installs three sizes .0.38" (9.5mm), 0.50" (12.7mm) and 0.63" (15.9mm) widths; Replacement cutter blade and handle available.

Packaging Detail

UPC 07498310240
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2342
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}