The CME24-M300 Edge Clip provides versatile mounting to edges without adhesives or drilling. When paired with a miniature, intermediate or standard cross-section cable tie, will provide a means to secure and route cables parallel or perpendicular and offset (top affixed) to a 3mm to 6mm edge. Ideal for a range of applications such as automobiles, trains, heavy equipment, trucks, and solar. Color Black.
Application | For securing wire and cable bundles with versatile mounting to edges. Ideal for automobiles, trains, heavy equipment, trucks, and solar applications. |
Product Type | Edge Clip Mount |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Outdoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.236 |
Maximum Compatible Panel Thickness (mm) | 6 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Edge Clip |
Overall Height (In.) | 0.67 |
Overall Height (mm) | 17 |
Overall Length (In.) | 0.58 |
Overall Length (mm) | 14.7 |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.7 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant |
Part Features | Integral saddle for attaching a cable tie located on the top face of the mount for parallel or perpendicular oriented bundle to the mounting edge |
UPC | 61305679290 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1240 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.6202 |
Product Bulletins | Supporti per fascette a clip Product Bulletin CMC803-SA-ITA | Italian (Italiano) | |
Product Bulletins | Embases pour bord de tôle Product Bulletin CMC803-SA-FRA | French (Français) | |
Product Bulletins | Soportes de abrazadera de cable con clip de borde Product Bulletin CMC803-SA-SPA | Spanish (Español) | |
Product Bulletins | Edge Clip zur Kabelbinderbefestigung Product Bulletin CMC803-SA-DEU | German (Deutsch) | |
Product Bulletins | Edge Clip bevestigingsclips met voorgemonteerde kabelbinder Product Bulletin CMCB03--SA-DUT | Dutch (Nederlands) | |
Product Bulletins | Edge Clip Cable Tie Mounts Product Bulletins CMCB03--SA-ENG | English | |
Videos | Edge Clip Video | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Edge Clip Mount - Customer Drawing | English | |
3D CAD Models | Cable Tie 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |