The PDU bracket kit vertically mounts power distribution units (PDUs) to the back of 2-Post Racks or to the rear equipment rails of 4-Post Racks. The kit includes a pair of brackets that are made of steel and are black.
Note | PDU brackets mount directly to E-rails, adjustable depth in 1" (25mm) increments |
Product Type | PDU Bracket |
Material | Steel |
Extended Height (In.) | 6.2 |
Extended Height (mm) | 157 |
Overall Width (In.) | 1.2 |
Overall Width (mm) | 31 |
Extended Depth (In.) | 20.4 |
Extended Depth (mm) | 518 |
Color | Black |
Includes | (2) each PDU mounting bracket and mounting bracket extension |
UPC | 07498340279 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2269 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 Postes para Equipo RKSP143 | Spanish (Español) | |
Videos | 2-Post Rack Video RK2-postRacks | English | |
Part Drawings | POU Bracket For 2 Post Racks | English | |
Part Drawings | POU Bracket For 2 Post Racks | English | |
Part Drawings | POU Bracket For 2 Post Racks | English | |
Installation Documents | POU Bracket for 2 Post Racks - CM521A | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |