OM4 24-Fiber, HD Flex (Base 8) Indoor Small Diameter Trunk, Plenum, PanMPO-8 Female with 1 m breakout to PanMPO-8 Female with 1 m breakout, Polarity B, Optimized IL, Pulling Eye End A, 100 FT
Fiber Type | OM4 |
Number of Fibers | 24 |
Connector 1 Type | MPO-8 Female |
Connector 2 Type | MPO-8 Female |
Sub Brand | HD Flex™ |
Flammability Rating | Plenum (OFNP) |
Fiber Diameter (µm) | 50um |
Overall Length (ft.) | 100 |
Fiber Polarity | Method B |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7685 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Plenum Base 8 MPO Trunk Cable Assemblies Spec Sheet FBSP228 | English | |
Part Drawings | Base-8 and Base-16 Configure to Order Plenum Trunk Cables Part Drawing 01608AAL-DC | English |