The HD Flex™ Fiber Cassette Bracket allows users to expand by installing up to two HD Flex cassettes or HD Flex fiber adapter panels in any one opening of an Opticom panel or enclosure.
Product Type | Bracket |
Material | Steel |
Overall Width (In.) | 4.28 |
Overall Width (mm) | 108.7 |
Sub Brand | HD Flex™ |
Color | Black |
Overall Depth (In.) | 5.65 |
Overall Depth (mm) | 143.4 |
Overall Height (In.) | 1.31 |
Overall Height (mm) | 33.4 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 61305645052 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0659 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6592 |
Specification Sheets | Opticom Fiber Optic Patch Panel Cable Manager FBSP206--WW-ENG | English | |
Part Drawings | Hd Flex To Opticom Converter Bracket - 1RU | English | |
Installation Documents | OptiCom Adapter for HD Flex Cassettes: FS136A | English |