Product Type | Patch Panel Kit |
Termination Style | Coupler |
Patch Panel Style | Flat |
Performance Level | Category 5e |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.14 |
Overall Depth (mm) | 29 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Overall Length (In.) | 1.72 |
Overall Length (mm) | 43.7 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D standards at swept frequencies 1 to 100 MHz. Meets ANSI/TIA-968-A requirements; Meets IEC 60603-7, Supports IEEE 802.3af, 802.3at, and IEEE 802.3bt type 3 and 4 for PoE applications up to 100 W, UL 1863 approved, RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
UPC | 07498303636 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1514 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5143 |
Specification Sheets | Mini-Com® TX5e™ UTP Coupler Modules and Patch Panel - Spec Sheet | English | |
Part Drawings | Part Drawing - DWG - CP245E88BLY | English | |
Part Drawings | Part Drawing - DXF - CP245E88BLY | English | |
Part Drawings | Mini-Com 24 Port Category 5E Coupler Patch COCP245E88BLY--ENG | English | |
Installation Documents | Installation Instructions: CP245E88BLY and CP24688BL | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |