One-piece latching perimeter trunking with pre-applied adhesive backed tape, 2 meter length, Arctic White, PVC, Length 6.6 ft.
Product Type | Surface Raceway Channel |
Sub Brand | Pan-Way® |
Color | Arctic White |
Fitting Type | Channel |
For Use With | LD Raceway |
Material | PVC |
Material Properties | Rigid |
Mount Method | Adhesive |
Raceway Type | Low Voltage |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Internal Area (in²) | 1 |
Overall Height (In.) | 0.94 |
Overall Height (mm) | 23.9 |
Overall Length (In.) | 78.74 |
Overall Length (mm) | 2000 |
Overall Width (In.) | 1.51 |
Overall Width (mm) | 38.4 |
Application | Pan-Way ® LD Surface Raceways are designed to provide easy and economical solutions for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices, homes |
Part Features | 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes. |
UPC | 07498359452 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0774 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 1.5478 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet SRSP21--WW-ENG | English | |
Part Drawings | Latching Duct Part Drawing SS-17832 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |