Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Panduit Solar Drain Clip

The Revolutionary Drainage Solution for Solar Panels

Product Overview

Innovative Solar Drain Clip to Boost Solar Panel Efficiency Across Asia Pacific.

Revolutionary drainage solution addresses critical maintenance challenges in the region's diverse climate conditions.

The solar drain clip is a solar panel accessory designed to divert water and accumulated dirt away from the panel and onto the ground. This device clips onto the solar panel frame to remain in place and draws water away from the solar panel allowing the water to drain. This keeps the solar panel clean which is key for optimum performance. Made of two pieces that ratchet for adjustability, this device adapts to different solar panel frame heights ranging from 25mm to 45mm. These mounts are manufactured from Acetal material for durability and long life suitable for outdoor use.

Product Key Features

Infographic/How it Works

Optimized Drainage for Maximum Efficiency

Water accumulation on solar panels can lead to dirt and debris buildup, causing shading, reduced power output, and increased maintenance efforts. Stagnant water may also contribute to algae or mold growth, which can further degrade panel performance over time.

Panduit Solar Drain Clip enhances drainage by directing water off the panel surface, minimizing residue buildup and reducing the need for frequent cleaning. By keeping a clean panel surface, it helps to maintain consistent energy generation and prolongs the system's efficiency.

Reliable Durability & Long-Term Performance

Panduit Solar Drain Clip is specifically engineered for long-term outdoor use, with an estimated service life exceeding 20 years. Its high-quality, weather-resistant construction minimizes replacement needs and lowers maintenance costs. Designed to withstand harsh environmental conditions, it ensures consistent and reliable performance over time.

Unlike lower-grade alternatives that may degrade within 1–2 years and require frequent replacements, Panduit Solar Drain Clip offers a durable and cost-effective solution. This long-lasting performance significantly reduces labor expenses, particularly in large-scale solar installations.

* The 20-year lifespan is based on Panduit’s defined parameters and test conditions. Actual performance may vary depending on environmental factors and installation conditions.

Effortless Installation & Versatile Compatibility

Tool-Free Installation: Simple clip-on mechanism enables quick and hassle-free installation or removal, reducing maintenance time.

Compatible with New & Existing Installations: Designed for both retrofit applications and new solar projects.

Universal Fit with Range-Taking Design: The Panduit Solar Drain Clip features a unique range-taking capability, accommodating most solar panel frame thicknesses. This reduces the need for multiple part numbers, simplifying inventory management and procurement.

Markets and Applications

Build Solar Better. Balance of System Components to Bring Your Project to Life.

Panduit is a leading provider of OEM and Balance of System (BOS) solutions for Solar.  Our broad portfolio of electrical and data solutions covers more ground than any other manufacturer, helping you simplify procurement and keep construction on track. Plus, many of our most popular solar components are backed by the best warranty in the business.

Cover for Beyond the Standards: Extending the Reach of Copper Cabling

If you want a reliable and efficient solution to drain out mud and water away from the edges of the panel, try Panduit Solar Drain Clip.

Resources

Solar Drain Clip Flyer

Flyer (PDF)

Solar Drain Clip Specification Sheet

Specification Sheet (PDF)

Have any questions?

We are here to help you explore solutions with Panduit. Contact us for inquiries or quote requests.