The Cat 6A UTP modular plug terminates to Panduit PUL6AHD04*-G LSZH 4-pair, 23 AWG, 100 ohm, solid, UTP cable with conductor insulation diameter of 0.043 inches (1.09mm) to 0.047 inches (1.19mm) and jacket diameter of 0.240 inches (6.10mm) to 0.260 inches (6.60mm). The plug has a robust construction that is rated to 2500 mating cycles with a tangle-free latch to prevent snags and provide easy release, saving time and providing reliability on moves, adds, and changes. Includes 100 per package.
Product Type | Modular Plug |
Performance Level | Category 6A |
Connector Type | Modular Plug |
Body Material | Polycarbonate |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 100 |
Shield Type | Unshielded (UTP) |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.8 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13.1 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40.6 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 23 |
Color | Clear |
Standards Met | Exceeds ANSI/TIA Category 6A and ISO Class EA performance requirements when properly terminated to Panduit Category 6A UTP copper cable, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC-60603-7, Supports PoE, PoE+, and proposed Type 3 and 4 PoE++ applications for up to 100 W, RoHS compliant |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Plug® |
UPC | 61305688897 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1169 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.1688 |
Specification Sheets | Cat 6A Plug for LSZH Vari-Matrix Cable Spec Sheet COSP579 | English | |
Part Drawings | Cat 6A Plug for LSZH Vari-Matrix Cable Part Drawing 02696NAL-DC | English | |
Installation Documents | Category 6A UTP Modular Plug for Panduit Horizontal Cable Installation Instructions PN574D | English |