The RapidID™ Network Mapping System Barcode Scanner is a handheld Bluetooth®-enabled scanner for use with all RapidID enabled copper and fiber patch cords.
Note | For use with the RapidID solution |
Product Type | Barcode Scanner |
Tool Type | Scanner |
Color | Black |
Body Height (In.) | 4.5 |
Body Height (mm) | 114.3 |
Body Width (In.) | 1.63 |
Body Width (mm) | 41.4 |
For Use With | PanNet Copper Patch Cords, Panduit Fiber Patch Cords, and the RapidID Mobile and Desktop Applications |
UPC | 61305683001 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1748 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistema de mapeo de red RapidID™ Boletín de Producto CPCB241--SA-SPA | Spanish (Español) | |
Product Bulletins | RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG | English | |
Videos | Copper Patch Cords Video 16:9 - Product | English | |
Part Drawings | RapidID Scanner Customer Drawing 01089EAA | English | |
Installation Documents | RapidID Scanner Quick Start Guide | English | |
Installation Documents | Guía de Inicio Rápido del Escáner RapidID Instrucciones de Instalación PN657-SPA | Spanish (Español) | |
Application Guides | RapidID™ Network Mapping System | English | |
Manuals | RapidID™ Network Mapping System User Manual | English |