Wire Basket Overhead Cable Tray Routing System
A Next-Generation Cable Management Solution
Tackle the Challenges of Complex Architectures, New Technologies and Increasing Performance Requirements
The Wire Basket Overhead Cable Tray Routing System is a robust cable management solution that optimizes system reliability, space utilization and scalability. It provides speed of deployment, structural integrity, cable protection and ease of use to drive business results.
Features
Lighter and Larger
The wire basket is up to 20 percent lighter than competing brands and features larger openings, reducing cutting during tasks like sweeps by up to 50 percent*.
Adaptability
The wire basket's pathway sections come in six standard widths, and the system features a variety of mounting bracket styles to fit different support and building structures.
Intuitive Design
Made from welded steel mesh, the pathway sections of the wire basket give it a superior strength-to-weight ratio and greater load-carrying capacity compared to competitors.
Sustainability
Environmental protection is crucial; the wire basket is made with at least 70 percent recycled steel.
Maximize Space and Increase Network Performance
Resources
Compliance & Certifications
UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC
Frequently Bought Together
- Card 1
- Card 2
- Card 3
- Card 4
- Card 5