Overall Height (In.) | 1.1 |
Overall Height (mm) | 27.9 |
Overall Length (In.) | 236.4 |
Overall Length (mm) | 6004.56 |
Overall Width (In.) | 1.42 |
Overall Width (mm) | 36 |
Product Type | Humidity Sensor |
Part Features | Leak detection sensor |
UPC | 61305631834 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ G5 Rope Fluid Leak Sensor: PUSP55--WW-ENG | English | |
Specification Sheets | Sensor de Cuerda para Detección de Fuga de Líquidos SmartZone™ G5 PUSP55 | Spanish (Español) | |
Part Drawings | G5 iPDU Sensor Part Drawing : EG001_DC | English | |
Installation Documents | SmartZone™ G5 Rope Fluid Leak Sensor Extension: EG001 | English | |
Installation Documents | Smartzone™ Sensor Installation Guide | English | |
Application Guides | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Manuals | Manual de Usuario de PDU Inteligente v4.2 Manual PUOP43 | Spanish (Español) | |
Selection Guides | SmartZone™ G5 iPDU Pocket Guide International Selection Guide D-PUCB27--SA-ENG- | English |