Product Type | Data Access Port |
Standards Met | UL Listed, Rated to UL50, UL50E, UL508A, CSA C22.2 NO. 14-13, and CSA C22.2 NO. 94.1/NO. 94.2 |
For Use With | RJ45 jacks, Circuit Breakers, USB, and other Modular Connectors |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | -5 |
Minimum Operating Temperature (°F) | 23 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
UPC | 61305673365 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1850 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Data Access Port | English | |
Videos | Data Access Port | English | |
Part Drawings | 3" Data Access Port Assembly | English | |
Part Drawings | Cutomer 3D STP Drawing | English | |
Part Drawings | Customer 2D Drawing | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Data Access Port Part Configurator | English | |
Sell Sheets | Data Access Port Custom Order Form | English |