Sub Brand | Pan-Net® |
Material | Plastic |
Product Type | BNC Module |
Module Type | Mini-Com® |
Color | White |
Number of Module Spaces | 1 |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
RG Designation | RG-6 and RG-59 |
Standards Met | RoHS Compliant; CE Compliant |
Termination Style | Coupler |
UPC | 07498303593 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0405 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4055 |
Part Drawings | Part Drawing - DWG - CMBA_Y | English | |
Part Drawings | Part Drawing - DXF - CMBA_Y | English | |
Part Drawings | Mini-Com 50 OHM BNC Coupler Module COCMBAXXY--ENG | English |