This Mini-Com® USB Coupler is USB 2.0. It is a female A to female A one position insert coupler module. It is black.
Note | Not compatible with shuttered adapters or inserts. |
Sub Brand | Mini-Com® |
Material | ABS |
Product Type | USB Coupler Module |
Module Type | Mini-Com® |
Color | Black |
Number of Module Spaces | 1 |
Overall Depth (In.) | 1.36 |
Overall Depth (mm) | 34.6 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18.1 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Standards Met | RoHS Compliant; CE Compliant |
Termination Style | Coupler |
UPC | 07498322092 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Specification Sheets | USB Type 'A' Blockout Devices: IDSP22--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CMUSBAA_ | English | |
Part Drawings | Part Drawing - DXF - CMUSBAA_ | English | |
Part Drawings | Mini-Com USB 2.0 Female a to Female a Coupler Module Assembly COCMUSBAAXX--ENG | English |