NetKey® HDMI 2.0 Type A female to female category 2 coupler module. Off White.
Sub Brand | NetKey® |
Material | ABS |
Product Type | HDMI Module |
Module Type | Keystone |
Color | Off White |
Number of Module Spaces | 1 |
Overall Depth (In.) | 1.09 |
Overall Depth (mm) | 27.8 |
Overall Height (In.) | 0.88 |
Overall Height (mm) | 22.2 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Standards Met | RoHS Compliant; CE Compliant |
Termination Style | Coupler |
UPC | 07498320644 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | Netkey HDMI 2.0 Type "A" Female To Female Coupler | English | |
Installation Documents | Installation Instructions/Best Practices - NK538 | English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |