The Finger Bracket Kit is designed to attach to rails on the 800mm wide 45 RU Net-Verse™ cabinets. It is black.
Product Type | Finger Bracket Kit |
Overall Width (In.) | 5.6 |
Overall Width (mm) | 142 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 73.54 |
Overall Height (mm) | 1868 |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305625521 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.9436 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | D-Type Finger Bracket Kit (D1*FB*) | English | |
Part Drawings | D15FB - DWG | English | |
Part Drawings | D15FB - DXF | English | |
Installation Documents | Net-Verse D-Type Cabinet 800mm Cable Management Fingers | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |